Menu Search

Clamping Knobs Star

In stock

Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and thru-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
161 results
Product SKUs information
Item Code Price range Availability Stud Length Thread Size Insert Type Insert Material Nominal Diameter Knob Material View
$2.78 - $4.79 Request the lead time here
0.787 in
M10
Stud
Steel
Polypropylene with TPE Overlay
$2.57 - $4.41 Request the lead time here
M10
Blind Hole
Steel
Polypropylene with TPE Overlay
$1.26 - $2.16 Request the lead time here
0.591 in
M8
Stud
Steel
Polypropylene
$1.62 - $2.78 Request the lead time here
1.181 in
M10
Stud
Steel
Polypropylene
$1.53 - $2.63 Request the lead time here
1.575 in
M8
Stud
Steel
Polypropylene
$0.93 - $1.62 Request the lead time here
0.394 in
M6
Stud
Steel
Polypropylene
$1.40 - $2.40 Request the lead time here
1.378 in
M8
Stud
Steel
Polypropylene
$1.67 - $2.87 Request the lead time here
1.378 in
M10
Stud
Steel
Polypropylene
$1.59 - $2.73 Request the lead time here
0.787 in
M10
Stud
Steel
Polypropylene
$1.65 - $2.82 Request the lead time here
0.984 in
M10
Stud
Steel
Polypropylene
$1.97 - $3.41 Request the lead time here
1.969 in
M12
Stud
Steel
Polypropylene
$1.92 - $3.30 Request the lead time here
1.575 in
M12
Stud
Steel
Polypropylene
$2.54 - $4.35 Request the lead time here
0.984 in
M8
Stud
Steel
Polypropylene with TPE Overlay
$0.95 - $1.64 Request the lead time here
M6
Blind Hole
Steel
Polypropylene
$1.31 - $2.24 Request the lead time here
M10
Blind Hole
Steel
Polypropylene
$1.37 - $2.34 Request the lead time here
M10
Blind Hole
Steel
Polypropylene
$1.35 - $2.33 Request the lead time here
M8
Stop Nut
Steel
Polypropylene
$1.41 - $2.43 Request the lead time here
M10
Stop Nut
Steel
Polypropylene
$1.08 - $1.88 Request the lead time here
M6
Stop Nut
Steel
Polypropylene
$1.07 - $1.85 Request the lead time here
M6
Stop Nut
Steel
Polypropylene
  • of 9
Star Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M10; Stud Length 20.0 mm | 0.787 in

20129767

Price Range
$4.79 - $2.78

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Hub Diameter
    0.98 in
  • Knob Height
    1.22 in
  • Hub Height
    0.25 in
  • Knob Style
    Studded
Star Knob - Thread Size - M10, , , Material - Soft-Touch (TPE)

20131579

Price Range
$4.41 - $2.57

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Hub Diameter
    0.98 in
  • Knob Height
    1.22 in
  • Hub Height
    0.25 in
  • Knob Style
    Blind Hole
Star Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M8; Stud Length 15.0 mm | 0.591 in

20129354

Price Range
$2.16 - $1.26

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.98 in
  • Knob Height
    1 in
  • Hub Height
    0.47 in
  • Knob Style
    Studded
Star Knob - Knob Diameter 45.0 mm | 1.772 in; Thread Size M10; Stud Length 30.0 mm | 1.181 in

20129323

Price Range
$2.78 - $1.62

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Hub Diameter
    0.88 in
  • Knob Height
    1.25 in
  • Hub Height
    0.75 in
  • Knob Style
    Studded
Star Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M8; Stud Length 40.0 mm | 1.575 in

20129408

Price Range
$2.63 - $1.53

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.98 in
  • Knob Height
    1 in
  • Hub Height
    0.47 in
  • Knob Style
    Studded
Star Knob - Knob Diameter 35.0 mm | 1.378 in; Thread Size M6; Stud Length 10.0 mm | 0.394 in

20129101

Price Range
$1.62 - $0.93

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.86 in
  • Knob Height
    1.15 in
  • Hub Height
    0.7 in
  • Knob Style
    Studded
Star Knob - Knob Diameter 45.0 mm | 1.772 in; Thread Size M8; Stud Length 35.0 mm | 1.378 in

20129286

Price Range
$2.40 - $1.40

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.88 in
  • Knob Height
    1.25 in
  • Hub Height
    0.75 in
  • Knob Style
    Studded
Star Knob - Knob Diameter 45.0 mm | 1.772 in; Thread Size M10; Stud Length 35.0 mm | 1.378 in

20129330

Price Range
$2.87 - $1.67

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Hub Diameter
    0.88 in
  • Knob Height
    1.25 in
  • Hub Height
    0.75 in
  • Knob Style
    Studded
Star Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M10; Stud Length 20.0 mm | 0.787 in

20129415

Price Range
$2.73 - $1.59

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Hub Diameter
    0.98 in
  • Knob Height
    1 in
  • Hub Height
    0.47 in
  • Knob Style
    Studded
Star Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M10; Stud Length 25.0 mm | 0.984 in

20129422

Price Range
$2.82 - $1.65

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Hub Diameter
    0.98 in
  • Knob Height
    1 in
  • Hub Height
    0.47 in
  • Knob Style
    Studded
Star Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M12; Stud Length 50.0 mm | 1.969 in

20129484

Price Range
$3.41 - $1.97

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Hub Diameter
    0.98 in
  • Knob Height
    1 in
  • Hub Height
    0.47 in
  • Knob Style
    Studded
Star Knob - Knob Diameter 60.0 mm | 2.362 in; Thread Size M12; Stud Length 40.0 mm | 1.575 in

20129477

Price Range
$3.30 - $1.92

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Hub Diameter
    0.98 in
  • Knob Height
    1 in
  • Hub Height
    0.47 in
  • Knob Style
    Studded
Star Knob - Knob Diameter 50.0 mm | 1.969 in; Thread Size M8; Stud Length 25.0 mm | 0.984 in

20129729

Price Range
$4.35 - $2.54

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.98 in
  • Knob Height
    1.22 in
  • Hub Height
    0.25 in
  • Knob Style
    Studded
Star Knob - Thread Size - M6, , , Material - Polypropylene

20131326

Price Range
$1.64 - $0.95

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.86 in
  • Knob Height
    1.15 in
  • Hub Height
    0.7 in
  • Knob Style
    Blind Hole
Star Knob - Thread Size - M10, , , Material - Polypropylene

20131395

Price Range
$2.24 - $1.31

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Hub Diameter
    0.88 in
  • Knob Height
    1.25 in
  • Hub Height
    0.75 in
  • Knob Style
    Blind Hole
Star Knob - Thread Size - M10, , , Material - Polypropylene

20131449

Price Range
$2.34 - $1.37

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Hub Diameter
    0.98 in
  • Knob Height
    1 in
  • Hub Height
    0.47 in
  • Knob Style
    Blind Hole
Star Knob - Thread Size - M8, , , Material - Polypropylene

20132095

Price Range
$2.33 - $1.35

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.86 in
  • Knob Height
    1.15 in
  • Hub Height
    0.7 in
  • Knob Style
    Thru-hole (Stop Nut)
Star Knob - Thread Size - M10, , , Material - Polypropylene

20132125

Price Range
$2.43 - $1.41

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Hub Diameter
    0.88 in
  • Knob Height
    1.25 in
  • Hub Height
    0.75 in
  • Knob Style
    Thru-hole (Stop Nut)
Star Knob - Thread Size - M6, , , Material - Polypropylene

20132088

Price Range
$1.88 - $1.08

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.86 in
  • Knob Height
    1.15 in
  • Hub Height
    0.7 in
  • Knob Style
    Thru-hole (Stop Nut)
Star Knob - Thread Size - M6, , , Material - Polypropylene

20132101

Price Range
$1.85 - $1.07

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.88 in
  • Knob Height
    1.25 in
  • Hub Height
    0.75 in
  • Knob Style
    Thru-hole (Stop Nut)