| Quantity | Unit price |
|---|---|
| 10 - 33 | $6.00 |
| 34 + | $5.13 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 61.5 mm |
|---|---|
| Nominal Diameter | 2.420 in |
| Thread Size | 3/8-16 |
| Hub Diameter | 1.000 in |
| Hub Diameter | 25.4 mm |
| Knob Height | 1.260 in |
| Knob Height | 32 mm |
| Hub Height | 5.1 mm |
| Hub Height | 0.200 in |
| Knob Style | Studded |
| Stud Length | 38.1 mm |
| Stud Length | 1.500 in |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | TPE Overlay PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue