| Quantity | Unit price |
|---|---|
| 1 - 9 | $4.76 |
| 10 - 49 | $4.52 |
| 50 - 104 | $4.07 |
| 105 - 209 | $3.45 |
| 210 + | $2.76 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 1.890 in |
|---|---|
| Nominal Diameter | 48 mm |
| Thread Size | 5/16-18 |
| Hub Diameter | 1.000 in |
| Hub Diameter | 25.4 mm |
| Knob Height | 1.170 in |
| Knob Height | 29.7 mm |
| Hub Height | 0.180 in |
| Hub Height | 4.6 mm |
| Knob Style | Studded |
| Stud Length | 2.000 in |
| Stud Length | 50.8 mm |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | TPE Overlay PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue