| Quantity | Unit price |
|---|---|
| 1 - 9 | $1.40 |
| 10 - 87 | $1.32 |
| 88 - 174 | $1.19 |
| 175 - 349 | $1.01 |
| 350 + | $0.81 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 35.1 mm |
|---|---|
| Nominal Diameter | 1.380 in |
| Thread Size | 5/16-18 |
| Hub Diameter | 21.8 mm |
| Hub Diameter | 0.860 in |
| Knob Height | 1.150 in |
| Knob Height | 29.2 mm |
| Hub Height | 17.8 mm |
| Hub Height | 0.700 in |
| Knob Style | Studded |
| Stud Length | 38.1 mm |
| Stud Length | 1.500 in |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue