| Quantity | Unit price |
|---|---|
| 1 - 9 | $1.92 |
| 10 - 124 | $1.82 |
| 125 - 249 | $1.64 |
| 250 - 499 | $1.40 |
| 500 + | $1.11 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 57.2 mm |
|---|---|
| Nominal Diameter | 2.250 in |
| Thread Size | 5/16-18 |
| Hub Diameter | 24.9 mm |
| Hub Diameter | 0.980 in |
| Knob Height | 1.060 in |
| Knob Height | 26.9 mm |
| Hub Height | 14.2 mm |
| Hub Height | 0.560 in |
| Knob Style | Thru-hole (Stop Nut) |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Stop Nut |
| Mounting Method | Threaded Through Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue