| Quantity | Unit price |
|---|---|
| 10 - 124 | $1.88 |
| 125 - 499 | $1.61 |
| 500 + | $1.08 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 2.250 in |
|---|---|
| Nominal Diameter | 57.2 mm |
| Thread Size | 5/16-18 |
| Hub Diameter | 0.980 in |
| Hub Diameter | 24.9 mm |
| Knob Height | 1.000 in |
| Knob Height | 25.4 mm |
| Hub Height | 11.9 mm |
| Hub Height | 0.470 in |
| Knob Style | Thru-Hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Through Hole |
| Mounting Method | Threaded Through Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue