Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 10 - 112 | $1.17 |
| 113 + | $0.99 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 1.380 in |
|---|---|
| Nominal Diameter | 35.1 mm |
| Thread Size | 5/16-18 |
| Hub Diameter | 21.8 mm |
| Hub Diameter | 0.860 in |
| Knob Height | 30.5 mm |
| Knob Height | 1.200 in |
| Hub Height | 0.750 in |
| Hub Height | 19.1 mm |
| Knob Style | Blind Hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Blind Hole |
| Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue