| Quantity | Unit price |
|---|---|
| 10 - 74 | $3.72 |
| 75 - 383 | $3.18 |
| 384 + | $2.18 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 1.570 in |
|---|---|
| Nominal Diameter | 39.9 mm |
| Thread Size | 1/4-20 |
| Hub Diameter | 18.8 mm |
| Hub Diameter | 0.740 in |
| Knob Height | 1.150 in |
| Knob Height | 29.2 mm |
| Hub Height | 6.4 mm |
| Hub Height | 0.250 in |
| Knob Style | Studded |
| Stud Length | 0.500 in |
| Stud Length | 12.7 mm |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | TPE Overlay PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue