| Quantity | Unit price |
|---|---|
| 10 - 74 | $5.33 |
| 75 - 349 | $4.07 |
| 350 + | $2.43 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 33.3 mm |
|---|---|
| Nominal Diameter | 1.310 in |
| Thread Size | 1/4-20 |
| Hub Diameter | 17.8 mm |
| Hub Diameter | 0.700 in |
| Knob Height | 1.050 in |
| Knob Height | 26.7 mm |
| Hub Height | 6.4 mm |
| Hub Height | 0.250 in |
| Knob Style | Blind Hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Blind Hole |
| Mounting Method | Threaded Blind Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue