| Quantity | Unit price |
|---|---|
| 1 - 9 | $3.00 |
| 10 - 87 | $2.85 |
| 88 - 174 | $2.57 |
| 175 - 349 | $2.18 |
| 350 + | $1.74 |
| Nominal Diameter | 1.310 in |
|---|---|
| Nominal Diameter | 33.3 mm |
| Thread Size | 1/4-20 |
| Hub Diameter | 19.1 mm |
| Hub Diameter | 0.750 in |
| Knob Height | 25.4 mm |
| Knob Height | 1.000 in |
| Hub Height | 0.250 in |
| Hub Height | 6.4 mm |
| Knob Style | Thru-hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Through Hole |
| Mounting Method | Threaded Through Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue