| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 1.380 in |
|---|---|
| Nominal Diameter | 35.1 mm |
| Thread Size | 1/4-20 |
| Hub Diameter | 0.860 in |
| Hub Diameter | 21.8 mm |
| Knob Height | 1.150 in |
| Knob Height | 29.2 mm |
| Hub Height | 0.700 in |
| Hub Height | 17.8 mm |
| Knob Style | Thru-hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Through Hole |
| Mounting Method | Threaded Through Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue