| Quantity | Unit price |
|---|---|
| 1 - 9 | $4.31 |
| 10 - 74 | $4.08 |
| 75 - 149 | $3.68 |
| 150 - 299 | $3.12 |
| 300 + | $2.51 |
| Thread Size | M8 |
|---|---|
| Hub Diameter | 0.98 in |
| Hub Diameter | 24.89 mm |
| Knob Height | 30.99 mm |
| Knob Height | 1.22 in |
| Hub Height | 0.25 in |
| Hub Height | 6.35 mm |
| Knob Style | Studded |
| Stud Length | 1.181 in |
| Stud Length | 30.0 mm |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | Polypropylene with TPE Overlay |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue