| Quantity | Unit price |
|---|---|
| 10 - 49 | $5.00 |
| 50 - 249 | $4.29 |
| 250 + | $2.91 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 60.5 mm |
|---|---|
| Nominal Diameter | 2.380 in |
| Thread Size | 1/2-13 |
| Hub Diameter | 31.8 mm |
| Hub Diameter | 1.250 in |
| Knob Height | 31.2 mm |
| Knob Height | 1.230 in |
| Hub Height | 15.7 mm |
| Hub Height | 0.620 in |
| Knob Style | Studded |
| Stud Length | 12.7 mm |
| Stud Length | 0.500 in |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue