| Quantity | Unit price |
|---|---|
| 10 - 149 | $3.03 |
| 150 - 599 | $2.60 |
| 600 + | $1.77 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 1.720 in |
|---|---|
| Nominal Diameter | 43.7 mm |
| Thread Size | 1/4-20 |
| Hub Diameter | 1.230 in |
| Hub Diameter | 31.2 mm |
| Knob Height | 0.860 in |
| Knob Height | 21.8 mm |
| Hub Height | 0.280 in |
| Hub Height | 7.1 mm |
| Knob Style | Blind Hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Blind Hole |
| Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue