| Quantity | Unit price |
|---|---|
| 1 - 9 | $3.38 |
| 10 - 87 | $3.21 |
| 88 - 174 | $2.88 |
| 175 - 349 | $2.45 |
| 350 + | $1.97 |
| Thread Size | M10 |
|---|---|
| Hub Diameter | 1.23 in |
| Hub Diameter | 31.24 mm |
| Knob Height | 0.86 in |
| Knob Height | 21.84 mm |
| Hub Height | 7.11 mm |
| Hub Height | 0.28 in |
| Knob Style | Studded |
| Stud Length | 1.378 in |
| Stud Length | 35.0 mm |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | Polypropylene |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue