| Quantity | Unit price |
|---|---|
| 10 - 124 | $2.46 |
| 125 - 499 | $2.10 |
| 500 + | $1.43 |
| Thread Size | M6 |
|---|---|
| Hub Diameter | 31.24 mm |
| Hub Diameter | 1.23 in |
| Knob Height | 21.84 mm |
| Knob Height | 0.86 in |
| Hub Height | 0.28 in |
| Hub Height | 7.11 mm |
| Knob Style | Studded |
| Stud Length | 10.0 mm |
| Stud Length | 0.394 in |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | Polypropylene |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue