| Quantity | Unit price |
|---|---|
| 1 - 9 | $3.42 |
| 10 - 99 | $3.24 |
| 100 - 199 | $2.93 |
| 200 - 399 | $2.48 |
| 400 + | $1.98 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 2.500 in |
|---|---|
| Nominal Diameter | 63.5 mm |
| Thread Size | 3/8-16 |
| Hub Diameter | 0.980 in |
| Hub Diameter | 24.9 mm |
| Knob Height | 28.7 mm |
| Knob Height | 1.130 in |
| Hub Height | 0.480 in |
| Hub Height | 12.2 mm |
| Knob Style | Studded |
| Stud Length | 1.250 in |
| Stud Length | 31.8 mm |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue