| Quantity | Unit price |
|---|---|
| 10 - 49 | $4.53 |
| 50 - 199 | $3.89 |
| 200 + | $2.64 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 1.730 in |
|---|---|
| Nominal Diameter | 43.9 mm |
| Thread Size | 5/16-18 |
| Hub Diameter | 19.1 mm |
| Hub Diameter | 0.750 in |
| Knob Height | 0.820 in |
| Knob Height | 20.8 mm |
| Hub Height | 0.250 in |
| Hub Height | 6.4 mm |
| Knob Style | Studded |
| Stud Length | 2.500 in |
| Stud Length | 63.5 mm |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | TPE Overlay PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue