| Quantity | Unit price |
|---|---|
| 1 - 49 | $2.76 |
| 50 - 199 | $2.36 |
| 200 + | $1.62 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 44.5 mm |
|---|---|
| Nominal Diameter | 1.750 in |
| Thread Size | 5/16-18 |
| Hub Diameter | 19.1 mm |
| Hub Diameter | 0.750 in |
| Knob Height | 25.9 mm |
| Knob Height | 1.020 in |
| Hub Height | 13.2 mm |
| Hub Height | 0.520 in |
| Knob Style | Studded |
| Stud Length | 2.500 in |
| Stud Length | 63.5 mm |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue