| Quantity | Unit price |
|---|---|
| 1 - 9 | $1.94 |
| 10 - 99 | $1.85 |
| 100 - 199 | $1.67 |
| 200 - 399 | $1.41 |
| 400 + | $1.13 |
| Nominal Diameter | 35.6 mm |
|---|---|
| Nominal Diameter | 1.400 in |
| Thread Size | 5/16-18 |
| Hub Diameter | 14 mm |
| Hub Diameter | 0.550 in |
| Knob Height | 0.640 in |
| Knob Height | 16.3 mm |
| Hub Height | 4.6 mm |
| Hub Height | 0.180 in |
| Knob Style | Studded |
| Stud Length | 50.8 mm |
| Stud Length | 2.000 in |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue