| Quantity | Unit price |
|---|---|
| 10 - 149 | $3.51 |
| 150 - 599 | $3.00 |
| 600 + | $2.04 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 35.6 mm |
|---|---|
| Nominal Diameter | 1.400 in |
| Thread Size | 1/4-20 |
| Hub Diameter | 14 mm |
| Hub Diameter | 0.550 in |
| Knob Height | 16.3 mm |
| Knob Height | 0.640 in |
| Hub Height | 0.180 in |
| Hub Height | 4.6 mm |
| Knob Style | Studded |
| Stud Length | 0.370 in |
| Stud Length | 9.4 mm |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | TPE Overlay PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue