| Quantity | Unit price |
|---|---|
| 1 - 9 | $3.24 |
| 10 - 174 | $3.08 |
| 175 - 349 | $2.76 |
| 350 + | $2.36 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 1.400 in |
|---|---|
| Nominal Diameter | 35.6 mm |
| Thread Size | 1/4-20 |
| Hub Diameter | 0.550 in |
| Hub Diameter | 14 mm |
| Knob Height | 0.640 in |
| Knob Height | 16.3 mm |
| Hub Height | 0.180 in |
| Hub Height | 4.6 mm |
| Knob Style | Blind Hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | TPE Overlay PP |
| Insert Type | Blind Hole |
| Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue