| Quantity | Unit price |
|---|---|
| 1 - 9 | $3.35 |
| 10 - 199 | $3.18 |
| 200 - 399 | $2.87 |
| 400 - 799 | $2.43 |
| 800 + | $1.95 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 50.8 mm |
|---|---|
| Nominal Diameter | 2.000 in |
| Thread Size | 3/8-16 |
| Hub Diameter | 0.740 in |
| Hub Diameter | 18.8 mm |
| Knob Height | 0.610 in |
| Knob Height | 15.5 mm |
| Hub Height | 12.4 mm |
| Hub Height | 0.490 in |
| Knob Style | Blind Hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Blind Hole |
| Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue