| Quantity | Unit price |
|---|---|
| 10 - 99 | $3.24 |
| 100 - 249 | $2.78 |
| 250 + | $1.89 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 2.000 in |
|---|---|
| Nominal Diameter | 50.8 mm |
| Thread Size | 5/16-18 |
| Hub Diameter | 0.740 in |
| Hub Diameter | 18.8 mm |
| Knob Height | 15.5 mm |
| Knob Height | 0.610 in |
| Hub Height | 12.4 mm |
| Hub Height | 0.490 in |
| Knob Style | Studded |
| Stud Length | 1.000 in |
| Stud Length | 25.4 mm |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue