| Quantity | Unit price |
|---|---|
| 10 - 249 | $2.21 |
| 250 - 999 | $1.89 |
| 1000 + | $1.29 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 31.8 mm |
|---|---|
| Nominal Diameter | 1.250 in |
| Thread Size | 5/16-18 |
| Hub Diameter | 15.7 mm |
| Hub Diameter | 0.620 in |
| Knob Height | 11.4 mm |
| Knob Height | 0.450 in |
| Hub Height | 0.500 in |
| Hub Height | 12.7 mm |
| Knob Style | Thru-hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Through Hole |
| Mounting Method | Threaded Through Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue