| Quantity | Unit price |
|---|---|
| 10 - 749 | $3.03 |
| 750 - 2999 | $2.58 |
| 3000 + | $1.76 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 0.750 in |
|---|---|
| Nominal Diameter | 19.1 mm |
| Thread Size | 10-32 |
| Hub Diameter | 12.7 mm |
| Hub Diameter | 0.500 in |
| Knob Height | 7.1 mm |
| Knob Height | 0.280 in |
| Hub Height | 0.230 in |
| Hub Height | 5.8 mm |
| Knob Style | Studded |
| Stud Length | 6.4 mm |
| Stud Length | 0.250 in |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PA |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue