| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.705 |
| 500 - 2999 | $0.2801 |
| 3000 - 14999 | $0.1148 |
| 15000 + | $0.1032 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.660 in |
|---|---|
| Overall Height | 16.8 mm |
| Colour | Yellow |
| Fitting Style | Push Fit |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
| Military Specification | MIL 90376 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue