| Quantity | Unit price |
|---|---|
| 200 - 1999 | $0.384 |
| 2000 - 9999 | $0.1536 |
| 10000 - 49999 | $0.0642 |
| 50000 + | $0.0579 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 16.8 mm |
|---|---|
| Overall Height | 0.660 in |
| Colour | Yellow |
| Fitting Style | Push Fit |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
| Military Specification | MIL 90376 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue