Quantity | Unit price |
---|---|
1000 - 4999 | $0.1799 |
5000 - 9999 | $0.1619 |
10000 - 24999 | $0.1457 |
25000 + | $0.1311 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 11.1 mm |
---|---|
Anchor Length | 0.437 in |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.185 in |
Compatible Panel Thickness Range | 0.5 - 4.4 mm |
Compatible Panel Thickness Range | 0.02 - 0.173 in |
Head Diameter | 9.5 mm |
Head Diameter | 0.374 in |
Head Height | 3.4 mm |
Head Height | 0.134 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Colour | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Type | Clinch |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue