Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.5693 - $1.4216 | 3000 In stock |
0.72 in
18.3 mm
|
1.906 in
48.4 mm
|
1.735 in
44.1 mm
|
LDPE
|
1.615 in
41 mm
|
|
||
| $0.2522 - $0.6326 | 1945 In stock |
1 in
25.4 mm
|
2.160 in
54.9 mm
|
1.938 in
49.2 mm
|
LDPE
|
1.807 in
45.9 mm
|
|
||
| $0.5303 - $1.3277 | 6470 In stock |
0.461 in
11.7 mm
|
2.530 in
64.3 mm
|
2.270 in
57.7 mm
|
LDPE
|
2.230 in
56.6 mm
|
|
||
| $0.0656 - $0.408 | 23500 In stock |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
0.370 in
9.4 mm
|
LDPE
|
0.302 in
7.7 mm
|
|
||
| $0.1533 - $0.9582 | 13999 In stock |
0.394 in
10.0 mm
|
0.768 in
19.5 mm
|
0.453 in
11.5 mm
|
TPR
|
0.453 in
11.5 mm
|
1
|
||
| $0.4928 - $1.2287 | 31898 In stock |
0.394 in
10.0 mm
|
1.004 in
25.5 mm
|
0.693 in
17.6 mm
|
TPR
|
0.693 in
17.6 mm
|
1
|
||
| $0.0963 - $0.107 | 11210 In stock |
0.374 in
9.5 mm
|
0.799 in
20.3 mm
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.197 in
5.0 mm
|
|
||
| $0.1542 - $0.1713 | 1000 In stock |
0.374 in
9.5 mm
|
0.976 in
24.8 mm
|
0.453 in
11.5 mm
|
LDPE
|
0.374 in
9.5 mm
|
|
||
| $0.2118 - $0.2354 | 2000 In stock |
0.394 in
10.0 mm
|
1.161 in
29.5 mm
|
0.61 in
15.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
|
||
| $0.2792 - $0.3104 | 33500 In stock |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.768 in
19.5 mm
|
LDPE
|
0.689 in
17.5 mm
|
|
||
| 498732 | $0.333 - $0.3701 | 5500 In stock |
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
1.004 in
25.5 mm
|
LDPE
|
0.886 in
22.5 mm
|
|
|
| $0.0764 - $0.477 | 9134 In stock |
0.484 in
12.3 mm
|
0.874 in
22.2 mm
|
0.72 in
18.3 mm
|
LDPE - PIR
|
0.646 in
16.4 mm
|
|
||
| $0.0609 - $0.3812 | 17103 In stock |
0.433 in
11.0 mm
|
0.677 in
17.2 mm
|
0.539 in
13.7 mm
|
LDPE - PIR
|
0.461 in
11.7 mm
|
|
||
| $0.2076 - $1.2963 | 1298 In stock |
0.752 in
19.1 mm
|
1.750 in
44.5 mm
|
1.601 in
40.7 mm
|
LDPE
|
1.451 in
36.9 mm
|
|
||
| $0.0648 - $0.4032 | 12948 In stock |
0.327 in
8.3 mm
|
0.469 in
11.9 mm
|
0.303 in
7.7 mm
|
LDPE
|
0.239 in
6.1 mm
|
|
||
| CP59A | $0.5715 - $1.5908 | Request the lead time here |
0.461 in
11.7 mm
|
2.031 in
51.6 mm
|
1.835 in
46.6 mm
|
LDPE
|
1.820 in
46.2 mm
|
|
|
| $0.6017 - $1.5038 | 3812 In stock |
0.961 in
24.4 mm
|
2.660 in
67.6 mm
|
2.464 in
62.6 mm
|
LDPE
|
2.300 in
58.4 mm
|
|
||
| CP8A | $0.0699 - $0.4371 | 7200 In stock |
0.37 in
9.4 mm
|
0.530 in
13.5 mm
|
0.396 in
10.1 mm
|
LDPE
|
0.330 in
8.4 mm
|
|
|
| $0.5432 - $3.4032 | 7374 In stock |
0.394 in
10.0 mm
|
0.846 in
21.5 mm
|
0.501 in
12.7 mm
|
TPR
|
0.501 in
12.7 mm
|
1
|
||
| $0.572 - $1.4297 | 3900 In stock |
0.472 in
12.0 mm
|
1.083 in
27.5 mm
|
0.764 in
19.4 mm
|
TPR
|
0.764 in
19.4 mm
|
1