Menu Search

Centre Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.2522 - $0.6326 1945 In stock
1 in
2.160 in
1.938 in
LDPE
1.807 in
$0.0648 - $0.4032 12948 In stock
0.327 in
0.469 in
0.303 in
LDPE
0.239 in
$0.0648 - $0.4032 Request the lead time here
0.406 in
0.469 in
0.335 in
LDPE
0.267 in
CP9A $0.0663 - $0.413 23041 In stock
0.374 in
0.594 in
0.428 in
LDPE
0.362 in
$0.6017 - $3.7655 Request the lead time here
0.394 in
0.925 in
0.598 in
TPR
0.598 in
1
$0.2889 - $0.321 1500 In stock
0.394 in
1.339 in
0.787 in
LDPE - PIR
0.709 in
$0.0963 - $0.107 11210 In stock
0.374 in
0.799 in
0.276 in
LDPE - PIR
0.197 in
$0.1542 - $0.1713 1000 In stock
0.374 in
0.976 in
0.453 in
LDPE
0.374 in
$0.2118 - $0.2354 2000 In stock
0.394 in
1.161 in
0.61 in
LDPE - PIR
0.531 in
$0.2792 - $0.3104 33500 In stock
0.394 in
1.339 in
0.768 in
LDPE
0.689 in
$0.2076 - $1.2963 Request the lead time here
0.752 in
1.750 in
1.601 in
LDPE
1.451 in
$0.5303 - $1.3277 6470 In stock
0.461 in
2.530 in
2.270 in
LDPE
2.230 in
$0.0656 - $0.408 23500 In stock
0.374 in
0.531 in
0.370 in
LDPE
0.302 in
$0.1533 - $0.9582 13999 In stock
0.394 in
0.768 in
0.453 in
TPR
0.453 in
1
$0.4928 - $1.2287 31898 In stock
0.394 in
1.004 in
0.693 in
TPR
0.693 in
1
$0.3677 - $0.4083 Request the lead time here
0.472 in
1.661 in
1.102 in
LDPE
0.984 in
$1.4235 - $3.1631 200 In stock
1.039 in
2.248 in
2.075 in
LDPE - PIR
1.898 in
$2.069 - $4.598 1539 In stock
0.984 in
2.937 in
2.764 in
LDPE - PIR
2.654 in
$0.2699 - $0.2997 3553 In stock
0.394 in
1.26 in
0.709 in
LDPE
0.61 in
$0.4239 - $0.471 1975 In stock
0.472 in
1.874 in
1.26 in
LDPE - PIR
1.161 in
  • of 4
Centre Pull Tab Plug - 1.250 in ; LDPE ; Orange

CP57A

Price Range
$0.6326 - $0.2522

Stock Levels
1945 In stock
Attributes
  • D
    2.160 in
  • d1
    1.807 in
  • d2
    1.938 in
  • H
    1 in
Centre Pull Tab Plug - 0.630 in ; LDPE ; Orange

CP5A

Price Range
$0.4032 - $0.0648

Stock Levels
12948 In stock
Attributes
  • D
    0.469 in
  • d1
    0.239 in
  • d2
    0.303 in
  • H
    0.327 in
Centre Pull Tab Plug - 0.625 in ; LDPE ; Orange

CP6A

Price Range
$0.4032 - $0.0648

Stock Levels
Request the lead time here
Attributes
  • D
    0.469 in
  • d1
    0.267 in
  • d2
    0.335 in
  • H
    0.406 in
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP9A

Price Range
$0.413 - $0.0663

Stock Levels
23041 In stock
Attributes
  • D
    0.594 in
  • d1
    0.362 in
  • d2
    0.428 in
  • H
    0.374 in
Centre Pull Tab Plug - ; TPR ; Black

MPP40A

Price Range
$3.7655 - $0.6017

Stock Levels
Request the lead time here
Attributes
  • D
    0.925 in
  • d1
    0.598 in
  • d2
    0.598 in
  • H
    0.394 in
  • Type
    1
Centre Pull Tab Plug - 18.0 mm | 0.709 in ; 20.0 mm | 0.787 in ; LDPE - PIR ; Yellow

498729

Price Range
$0.321 - $0.2889

Stock Levels
1500 In stock
Attributes
  • D
    1.339 in
  • d1
    0.709 in
  • d2
    0.787 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 5.0 mm | 0.197 in ; 7.0 mm | 0.276 in ; LDPE - PIR ; Yellow

498716

Price Range
$0.107 - $0.0963

Stock Levels
11210 In stock
Attributes
  • D
    0.799 in
  • d1
    0.197 in
  • d2
    0.276 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 9.5 mm | 0.374 in ; 11.5 mm | 0.453 in ; LDPE ; Yellow

498720

Price Range
$0.1713 - $0.1542

Stock Levels
1000 In stock
Attributes
  • D
    0.976 in
  • d1
    0.374 in
  • d2
    0.453 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 13.5 mm | 0.531 in ; 15.5 mm | 0.61 in ; LDPE - PIR ; Yellow

498724

Price Range
$0.2354 - $0.2118

Stock Levels
2000 In stock
Attributes
  • D
    1.161 in
  • d1
    0.531 in
  • d2
    0.61 in
  • H
    0.394 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 17.5 mm | 0.689 in ; 19.5 mm | 0.768 in ; LDPE ; Yellow

498728

Price Range
$0.3104 - $0.2792

Stock Levels
33500 In stock
Attributes
  • D
    1.339 in
  • d1
    0.689 in
  • d2
    0.768 in
  • H
    0.394 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP55A

Price Range
$1.2963 - $0.2076

Stock Levels
Request the lead time here
Attributes
  • D
    1.750 in
  • d1
    1.451 in
  • d2
    1.601 in
  • H
    0.752 in
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP63A

Price Range
$1.3277 - $0.5303

Stock Levels
6470 In stock
Attributes
  • D
    2.530 in
  • d1
    2.230 in
  • d2
    2.270 in
  • H
    0.461 in
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP7A

Price Range
$0.408 - $0.0656

Stock Levels
23500 In stock
Attributes
  • D
    0.531 in
  • d1
    0.302 in
  • d2
    0.370 in
  • H
    0.374 in
Centre Pull Tab Plug - ; TPR ; Black

MPP20A

Price Range
$0.9582 - $0.1533

Stock Levels
13999 In stock
Attributes
  • D
    0.768 in
  • d1
    0.453 in
  • d2
    0.453 in
  • H
    0.394 in
  • Type
    1
Centre Pull Tab Plug - ; TPR ; Black

MPP55A

Price Range
$1.2287 - $0.4928

Stock Levels
31898 In stock
Attributes
  • D
    1.004 in
  • d1
    0.693 in
  • d2
    0.693 in
  • H
    0.394 in
  • Type
    1
Centre Pull Tab Plug - 25.0 mm | 0.984 in ; 28.0 mm | 1.102 in ; LDPE ; Yellow

498733

Price Range
$0.4083 - $0.3677

Stock Levels
Request the lead time here
Attributes
  • D
    1.661 in
  • d1
    0.984 in
  • d2
    1.102 in
  • H
    0.472 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 48.2 mm | 1.898 in ; 52.7 mm | 2.075 in ; LDPE - PIR ; Red

110039

Price Range
$3.1631 - $1.4235

Stock Levels
200 In stock
Attributes
  • D
    2.248 in
  • d1
    1.898 in
  • d2
    2.075 in
  • H
    1.039 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 67.4 mm | 2.654 in ; 70.2 mm | 2.764 in ; LDPE - PIR ; Red

110042

Price Range
$4.598 - $2.069

Stock Levels
1539 In stock
Attributes
  • D
    2.937 in
  • d1
    2.654 in
  • d2
    2.764 in
  • H
    0.984 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 15.5 mm | 0.61 in ; 18.0 mm | 0.709 in ; LDPE ; Yellow

498727

Price Range
$0.2997 - $0.2699

Stock Levels
3553 In stock
Attributes
  • D
    1.26 in
  • d1
    0.61 in
  • d2
    0.709 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 29.5 mm | 1.161 in ; 32.0 mm | 1.26 in ; LDPE - PIR ; Yellow

498735

Price Range
$0.471 - $0.4239

Stock Levels
1975 In stock
Attributes
  • D
    1.874 in
  • d1
    1.161 in
  • d2
    1.26 in
  • H
    0.472 in
  • Commodity Code
    3926909790