Menu Search

Centre Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.0653 - $0.408 10467 In stock
0.301 in
0.380 in
0.269 in
LDPE
0.209 in
$0.0671 - $0.42 4226 In stock
0.374 in
0.625 in
0.463 in
LDPE
0.402 in
$0.0731 - $0.4563 Request the lead time here
0.469 in
0.719 in
0.568 in
LDPE
0.500 in
$0.0797 - $0.4973 1550 In stock
0.531 in
0.840 in
0.695 in
LDPE
0.610 in
CP31A $0.173 - $1.0814 432 In stock
0.752 in
1.120 in
0.973 in
LDPE
0.869 in
$0.1376 - $0.8568 2492 In stock
0.78 in
1.410 in
1.219 in
LDPE
1.093 in
$0.188 - $1.1756 52949 In stock
0.752 in
1.620 in
1.465 in
LDPE
1.312 in
$0.2064 - $1.2915 1616 In stock
0.78 in
1.250 in
1.092 in
LDPE
0.967 in
$0.5628 - $1.5617 2780 In stock
0.78 in
1.500 in
1.356 in
LDPE
1.292 in
$0.2076 - $1.2963 1298 In stock
0.752 in
1.750 in
1.601 in
LDPE
1.451 in
$0.2369 - $1.487 2500 In stock
0.709 in
1.530 in
1.360 in
LDPE
1.235 in
$0.1985 - $1.2383 8134 In stock
0.882 in
1.750 in
1.527 in
LDPE
1.344 in
$0.5303 - $1.3277 6470 In stock
0.461 in
2.530 in
2.270 in
LDPE
2.230 in
$0.1542 - $0.1713 1000 In stock
0.374 in
0.976 in
0.453 in
LDPE
0.374 in
$0.2118 - $0.2354 2000 In stock
0.394 in
1.161 in
0.61 in
LDPE - PIR
0.531 in
$0.0764 - $0.477 9134 In stock
0.484 in
0.874 in
0.72 in
LDPE - PIR
0.646 in
$0.0609 - $0.3812 17103 In stock
0.433 in
0.677 in
0.539 in
LDPE - PIR
0.461 in
$0.5693 - $1.4216 3000 In stock
0.72 in
1.906 in
1.735 in
LDPE
1.615 in
$0.2889 - $0.7196 1998 In stock
0.988 in
2.440 in
2.243 in
LDPE
2.067 in
CP8A $0.0699 - $0.4371 7200 In stock
0.37 in
0.530 in
0.396 in
LDPE
0.330 in
  • of 4
Centre Pull Tab Plug - 0.590 in ; LDPE ; Orange

CP4A

Price Range
$0.408 - $0.0653

Stock Levels
10467 In stock
Attributes
  • D
    0.380 in
  • d1
    0.209 in
  • d2
    0.269 in
  • H
    0.301 in
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP10A

Price Range
$0.42 - $0.0671

Stock Levels
4226 In stock
Attributes
  • D
    0.625 in
  • d1
    0.402 in
  • d2
    0.463 in
  • H
    0.374 in
Centre Pull Tab Plug - 0.813 in ; LDPE ; Orange

CP14A

Price Range
$0.4563 - $0.0731

Stock Levels
Request the lead time here
Attributes
  • D
    0.719 in
  • d1
    0.500 in
  • d2
    0.568 in
  • H
    0.469 in
Centre Pull Tab Plug - 0.780 in ; LDPE ; Orange

CP19A

Price Range
$0.4973 - $0.0797

Stock Levels
1550 In stock
Attributes
  • D
    0.840 in
  • d1
    0.610 in
  • d2
    0.695 in
  • H
    0.531 in
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP31A

Price Range
$1.0814 - $0.173

Stock Levels
432 In stock
Attributes
  • D
    1.120 in
  • d1
    0.869 in
  • d2
    0.973 in
  • H
    0.752 in
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP42A

Price Range
$0.8568 - $0.1376

Stock Levels
2492 In stock
Attributes
  • D
    1.410 in
  • d1
    1.093 in
  • d2
    1.219 in
  • H
    0.78 in
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP49A

Price Range
$1.1756 - $0.188

Stock Levels
52949 In stock
Attributes
  • D
    1.620 in
  • d1
    1.312 in
  • d2
    1.465 in
  • H
    0.752 in
Centre Pull Tab Plug - 1.030 in ; LDPE ; Orange

CP37A

Price Range
$1.2915 - $0.2064

Stock Levels
1616 In stock
Attributes
  • D
    1.250 in
  • d1
    0.967 in
  • d2
    1.092 in
  • H
    0.78 in
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP47A

Price Range
$1.5617 - $0.5628

Stock Levels
2780 In stock
Attributes
  • D
    1.500 in
  • d1
    1.292 in
  • d2
    1.356 in
  • H
    0.78 in
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP55A

Price Range
$1.2963 - $0.2076

Stock Levels
1298 In stock
Attributes
  • D
    1.750 in
  • d1
    1.451 in
  • d2
    1.601 in
  • H
    0.752 in
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP46A

Price Range
$1.487 - $0.2369

Stock Levels
2500 In stock
Attributes
  • D
    1.530 in
  • d1
    1.235 in
  • d2
    1.360 in
  • H
    0.709 in
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP51A

Price Range
$1.2383 - $0.1985

Stock Levels
8134 In stock
Attributes
  • D
    1.750 in
  • d1
    1.344 in
  • d2
    1.527 in
  • H
    0.882 in
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP63A

Price Range
$1.3277 - $0.5303

Stock Levels
6470 In stock
Attributes
  • D
    2.530 in
  • d1
    2.230 in
  • d2
    2.270 in
  • H
    0.461 in
Centre Pull Tab Plug - 9.5 mm | 0.374 in ; 11.5 mm | 0.453 in ; LDPE ; Yellow

498720

Price Range
$0.1713 - $0.1542

Stock Levels
1000 In stock
Attributes
  • D
    0.976 in
  • d1
    0.374 in
  • d2
    0.453 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 13.5 mm | 0.531 in ; 15.5 mm | 0.61 in ; LDPE - PIR ; Yellow

498724

Price Range
$0.2354 - $0.2118

Stock Levels
2000 In stock
Attributes
  • D
    1.161 in
  • d1
    0.531 in
  • d2
    0.61 in
  • H
    0.394 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 16.4 mm | 0.646 in ; 18.3 mm | 0.72 in ; LDPE - PIR ; Red

110035

Price Range
$0.477 - $0.0764

Stock Levels
9134 In stock
Attributes
  • D
    0.874 in
  • d1
    0.646 in
  • d2
    0.72 in
  • H
    0.484 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 11.7 mm | 0.461 in ; 13.7 mm | 0.539 in ; LDPE - PIR ; Red

110033

Price Range
$0.3812 - $0.0609

Stock Levels
17103 In stock
Attributes
  • D
    0.677 in
  • d1
    0.461 in
  • d2
    0.539 in
  • H
    0.433 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 1.125 in ; LDPE ; Orange

CP56A

Price Range
$1.4216 - $0.5693

Stock Levels
3000 In stock
Attributes
  • D
    1.906 in
  • d1
    1.615 in
  • d2
    1.735 in
  • H
    0.72 in
Centre Pull Tab Plug - 1.250 in ; LDPE ; Orange

CP61A

Price Range
$0.7196 - $0.2889

Stock Levels
1998 In stock
Attributes
  • D
    2.440 in
  • d1
    2.067 in
  • d2
    2.243 in
  • H
    0.988 in
Centre Pull Tab Plug - 0.790 in ; LDPE ; Orange

CP8A

Price Range
$0.4371 - $0.0699

Stock Levels
7200 In stock
Attributes
  • D
    0.530 in
  • d1
    0.330 in
  • d2
    0.396 in
  • H
    0.37 in