Menu Search

Centre Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.1584 - $0.9872 119596 In stock
0.315 in
0.689 in
0.374 in
TPR
0.374 in
1
$0.2141 - $0.5384 1900 In stock
0.315 in
0.610 in
0.295 in
TPR
0.295 in
1
$0.3261 - $0.8151 5000 In stock
0.472 in
1.122 in
0.925 in
TPR
0.925 in
1
$0.0963 - $0.107 11210 In stock
0.374 in
0.799 in
0.276 in
LDPE - PIR
0.197 in
$1.4235 - $3.1631 200 In stock
1.039 in
2.248 in
2.075 in
LDPE - PIR
1.898 in
$2.069 - $4.598 1539 In stock
0.984 in
2.937 in
2.764 in
LDPE - PIR
2.654 in
$0.2988 - $0.3318 82500 In stock
0.433 in
1.406 in
0.846 in
LDPE
0.748 in
$0.4239 - $0.471 1975 In stock
0.472 in
1.874 in
1.26 in
LDPE - PIR
1.161 in
$0.1838 - $1.1472 4720 In stock
0.701 in
1.138 in
1.004 in
LDPE - PIR
0.886 in
$0.2076 - $1.2963 Request the lead time here
0.752 in
1.750 in
1.601 in
LDPE
1.451 in
$0.0648 - $0.4032 12948 In stock
0.327 in
0.469 in
0.303 in
LDPE
0.239 in
$0.2889 - $0.7196 1998 In stock
0.988 in
2.440 in
2.243 in
LDPE
2.067 in
$1.0235 - $2.5587 200 In stock
0.709 in
3.620 in
3.452 in
LDPE
3.320 in
$0.2331 - $0.2591 3059 In stock
0.394 in
1.193 in
0.638 in
LDPE - PIR
0.559 in
$0.2889 - $0.321 1500 In stock
0.394 in
1.339 in
0.787 in
LDPE - PIR
0.709 in
$0.1092 - $0.1214 1000 In stock
0.374 in
0.917 in
0.374 in
LDPE
0.276 in
$0.1542 - $0.1713 1000 In stock
0.374 in
0.976 in
0.453 in
LDPE
0.374 in
$0.2052 - $0.228 100535 In stock
0.394 in
1.118 in
0.571 in
LDPE - PIR
0.492 in
$0.2699 - $0.2997 3553 In stock
0.394 in
1.26 in
0.709 in
LDPE
0.61 in
$0.3081 - $0.3426 916 In stock
0.433 in
1.524 in
0.953 in
LDPE - PIR
0.827 in
  • of 4
Centre Pull Tab Plug - ; TPR ; Black

MPP10A

Price Range
$0.9872 - $0.1584

Stock Levels
119596 In stock
Attributes
  • D
    0.689 in
  • d1
    0.374 in
  • d2
    0.374 in
  • H
    0.315 in
  • Type
    1
Centre Pull Tab Plug - ; TPR ; Black

MPP4A

Price Range
$0.5384 - $0.2141

Stock Levels
1900 In stock
Attributes
  • D
    0.610 in
  • d1
    0.295 in
  • d2
    0.295 in
  • H
    0.315 in
  • Type
    1
Centre Pull Tab Plug - ; TPR ; Black

MPP80A

Price Range
$0.8151 - $0.3261

Stock Levels
5000 In stock
Attributes
  • D
    1.122 in
  • d1
    0.925 in
  • d2
    0.925 in
  • H
    0.472 in
  • Type
    1
Centre Pull Tab Plug - 5.0 mm | 0.197 in ; 7.0 mm | 0.276 in ; LDPE - PIR ; Yellow

498716

Price Range
$0.107 - $0.0963

Stock Levels
11210 In stock
Attributes
  • D
    0.799 in
  • d1
    0.197 in
  • d2
    0.276 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 48.2 mm | 1.898 in ; 52.7 mm | 2.075 in ; LDPE - PIR ; Red

110039

Price Range
$3.1631 - $1.4235

Stock Levels
200 In stock
Attributes
  • D
    2.248 in
  • d1
    1.898 in
  • d2
    2.075 in
  • H
    1.039 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 67.4 mm | 2.654 in ; 70.2 mm | 2.764 in ; LDPE - PIR ; Red

110042

Price Range
$4.598 - $2.069

Stock Levels
1539 In stock
Attributes
  • D
    2.937 in
  • d1
    2.654 in
  • d2
    2.764 in
  • H
    0.984 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 19.0 mm | 0.748 in ; 21.5 mm | 0.846 in ; LDPE ; Yellow

498730

Price Range
$0.3318 - $0.2988

Stock Levels
82500 In stock
Attributes
  • D
    1.406 in
  • d1
    0.748 in
  • d2
    0.846 in
  • H
    0.433 in
  • Commodity Code
    39235
Centre Pull Tab Plug - 29.5 mm | 1.161 in ; 32.0 mm | 1.26 in ; LDPE - PIR ; Yellow

498735

Price Range
$0.471 - $0.4239

Stock Levels
1975 In stock
Attributes
  • D
    1.874 in
  • d1
    1.161 in
  • d2
    1.26 in
  • H
    0.472 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 22.5 mm | 0.886 in ; 25.5 mm | 1.004 in ; LDPE - PIR ; Red

10418

Price Range
$1.1472 - $0.1838

Stock Levels
4720 In stock
Attributes
  • D
    1.138 in
  • d1
    0.886 in
  • d2
    1.004 in
  • H
    0.701 in
  • Commodity Code
    39235
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP55A

Price Range
$1.2963 - $0.2076

Stock Levels
Request the lead time here
Attributes
  • D
    1.750 in
  • d1
    1.451 in
  • d2
    1.601 in
  • H
    0.752 in
Centre Pull Tab Plug - 0.630 in ; LDPE ; Orange

CP5A

Price Range
$0.4032 - $0.0648

Stock Levels
12948 In stock
Attributes
  • D
    0.469 in
  • d1
    0.239 in
  • d2
    0.303 in
  • H
    0.327 in
Centre Pull Tab Plug - 1.250 in ; LDPE ; Orange

CP61A

Price Range
$0.7196 - $0.2889

Stock Levels
1998 In stock
Attributes
  • D
    2.440 in
  • d1
    2.067 in
  • d2
    2.243 in
  • H
    0.988 in
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP71A

Price Range
$2.5587 - $1.0235

Stock Levels
200 In stock
Attributes
  • D
    3.620 in
  • d1
    3.320 in
  • d2
    3.452 in
  • H
    0.709 in
Centre Pull Tab Plug - 14.2 mm | 0.559 in ; 16.2 mm | 0.638 in ; LDPE - PIR ; Yellow

498725

Price Range
$0.2591 - $0.2331

Stock Levels
3059 In stock
Attributes
  • D
    1.193 in
  • d1
    0.559 in
  • d2
    0.638 in
  • H
    0.394 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 18.0 mm | 0.709 in ; 20.0 mm | 0.787 in ; LDPE - PIR ; Yellow

498729

Price Range
$0.321 - $0.2889

Stock Levels
1500 In stock
Attributes
  • D
    1.339 in
  • d1
    0.709 in
  • d2
    0.787 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 7.0 mm | 0.276 in ; 9.5 mm | 0.374 in ; LDPE ; Yellow

498718

Price Range
$0.1214 - $0.1092

Stock Levels
1000 In stock
Attributes
  • D
    0.917 in
  • d1
    0.276 in
  • d2
    0.374 in
  • H
    0.374 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 9.5 mm | 0.374 in ; 11.5 mm | 0.453 in ; LDPE ; Yellow

498720

Price Range
$0.1713 - $0.1542

Stock Levels
1000 In stock
Attributes
  • D
    0.976 in
  • d1
    0.374 in
  • d2
    0.453 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 12.5 mm | 0.492 in ; 14.5 mm | 0.571 in ; LDPE - PIR ; Yellow

498723

Price Range
$0.228 - $0.2052

Stock Levels
100535 In stock
Attributes
  • D
    1.118 in
  • d1
    0.492 in
  • d2
    0.571 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 15.5 mm | 0.61 in ; 18.0 mm | 0.709 in ; LDPE ; Yellow

498727

Price Range
$0.2997 - $0.2699

Stock Levels
3553 In stock
Attributes
  • D
    1.26 in
  • d1
    0.61 in
  • d2
    0.709 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 21.0 mm | 0.827 in ; 24.2 mm | 0.953 in ; LDPE - PIR ; Yellow

498731

Price Range
$0.3426 - $0.3081

Stock Levels
916 In stock
Attributes
  • D
    1.524 in
  • d1
    0.827 in
  • d2
    0.953 in
  • H
    0.433 in
  • Commodity Code
    39235