Menu Search

Capacitor Mount - Height 1.1 mm | 0.045 in ; Length 7.4 mm | 0.290 in ; Width 2.3 mm | 0.090 in

These Capacitor Mounts are 7.4 mm | 0.290 in long and 2.3 mm | 0.090 in wide. They are made of Natural Nylon
Item code:

22CM0200

7500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2500 - 9999 $0.1739
10000 - 24999 $0.1565
25000 + $0.1409
Standard pack: 2500

Order in multiple of 2500

Total price:

$434.75

2500 x $0.1739

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 0.022 in
Height 0.045 in
Length 0.290 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Mounting Hole Center Distance 0.200 in
Mounting Hole Diameter 0.045 in
Operating Temperature Range -40 - 185 °F
Width 0.090 in
Colour Natural
Full Material Nylon 6/6
Material Nylon
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us