Cap Nuts are a type of nut with a dome-shaped top. It secures and covers exposed threaded studs, rods, and bolt ends with a dome-like cap. This protects and secures the fastening component while providing a finished appearance to the exposed threaded end. The dome-shaped caps are designed to be readily grabbed and tightened by hand or wrench.
It works as a locking mechanism, preventing the nut from becoming loose due to vibration or movement. Our range includes Hex Cap Dome Nuts, which have a hexagonal nut shape with a dome or cap that encloses exterior threads. They are available with or without a moulded-in locking thread for applications requiring torque for a more secure assembly. Commonly utilised in automotive, industrial, and commercial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Colour | Nut Form | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2426 - $0.3326 | 36500 In stock |
5/16-24
|
0.500 in
12.7 mm
|
Black
|
Dome
|
0.530 in
13.5 mm
|
||
| $0.2204 - $0.3023 | 500 In stock |
5/16-24
|
0.500 in
12.7 mm
|
Natural
|
Dome
|
0.530 in
13.5 mm
|
||
| $0.45 - $1.0248 | 3000 In stock |
3/8-16
|
0.565 in
14.4 mm
|
Black
|
|
0.620 in
15.7 mm
|
||
| $0.2535 - $0.3477 | 500 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Black
|
|
0.530 in
13.5 mm
|
||
| $0.1476 - $0.2025 | 15000 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Black
|
Dome
|
0.530 in
13.5 mm
|
||
| $0.3864 - $0.4511 | 16000 In stock |
3/8-16
|
0.565 in
14.4 mm
|
Black
|
Dome
|
0.620 in
15.7 mm
|
||
| $0.1488 - $0.1737 | 9000 In stock |
M5 x 0.8
|
0.315 in
8.0 mm
|
Natural
|
Dome
|
0.394 in
10.0 mm
|
||
| $0.1155 - $0.1346 | 12000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Dome
|
0.280 in
7.1 mm
|
||
| $0.2697 - $0.3699 | 4500 In stock |
1/4-18
|
0.750 in
19.1 mm
|
Natural
|
Dome
|
0.810 in
20.6 mm
|
||
| $0.0756 - $0.1037 | 2000 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Black
|
|
0.475 in
12.1 mm
|
||
| $0.2355 - $0.275 | 1000 In stock |
3/8-24
|
0.565 in
14.4 mm
|
Natural
|
Dome
|
0.620 in
15.7 mm
|
||
| $0.1481 - $0.3371 | 6000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Black
|
|
0.400 in
10.2 mm
|
||
| $0.1434 - $0.327 | 34500 In stock |
#8-32
|
0.330 in
8.4 mm
|
Black
|
|
0.375 in
9.5 mm
|
||
| $0.1343 - $0.1842 | Request the lead time here |
5/16-18
|
0.500 in
12.7 mm
|
Natural
|
Dome
|
0.530 in
13.5 mm
|
||
| $0.2291 - $0.2673 | 4000 In stock |
M8 x 1.25
|
0.512 in
13.0 mm
|
Natural
|
Dome
|
0.591 in
15.0 mm
|
||
| $0.0851 - $0.0993 | 27000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
Dome
|
0.400 in
10.2 mm
|
||
| $0.6492 - $1.478 | 38000 In stock |
7/16-14
|
0.750 in
19.1 mm
|
Black
|
Dome
|
0.810 in
20.6 mm
|
||
| $0.4233 - $0.5807 | 500 In stock |
1/2-20
|
0.750 in
19.1 mm
|
Black
|
Dome
|
0.810 in
20.6 mm
|
||
| $0.2975 - $0.4082 | 33000 In stock |
M10 x 1.5
|
0.669 in
17.0 mm
|
Black
|
Dome
|
0.709 in
18.0 mm
|
||
| $0.9306 - $2.1194 | 1000 In stock |
M16 x 2.0
|
0.933 in
23.7 mm
|
Black
|
Dome
|
0.976 in
24.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue