Menu Search

Cap Nuts

In stock

Cap Nuts are a type of nut with a dome-shaped top. It secures and covers exposed threaded studs, rods, and bolt ends with a dome-like cap. This protects and secures the fastening component while providing a finished appearance to the exposed threaded end. The dome-shaped caps are designed to be readily grabbed and tightened by hand or wrench.

It works as a locking mechanism, preventing the nut from becoming loose due to vibration or movement. Our range includes Hex Cap Dome Nuts, which have a hexagonal nut shape with a dome or cap that encloses exterior threads. They are available with or without a moulded-in locking thread for applications requiring torque for a more secure assembly. Commonly utilised in automotive, industrial, and commercial applications.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Nut Form Overall Height View
$0.0938 - $0.1287 11000 In stock
#8-32
0.330 in
Natural
0.375 in
$0.0968 - $0.1326 500 In stock
#10-32
0.365 in
Natural
0.400 in
$0.6492 - $1.478 38000 In stock
7/16-14
0.750 in
Black
Dome
0.810 in
$0.4233 - $0.5807 500 In stock
1/2-20
0.750 in
Black
Dome
0.810 in
$0.1589 - $0.1851 4000 In stock
M4 x 0.7
0.276 in
Black
0.315 in
$0.1355 - $0.158 Request the lead time here
#8-32
0.330 in
Black
Dome
0.375 in
$0.0936 - $0.1091 37000 In stock
#10-24
0.365 in
Black
Dome
0.400 in
$0.1355 - $0.158 2000 In stock
M5 x 0.8
0.315 in
Natural
Dome
0.394 in
0500632CNB $0.1313 - $0.1529 50000 In stock
#6-32
0.305 in
Black
Dome
0.345 in
$0.0858 - $0.0993 Request the lead time here
#10-32
0.365 in
Natural
Dome
0.400 in
$0.4125 - $0.9395 1000 In stock
1/4-18
0.750 in
Black
Dome
0.810 in
$0.4235 - $0.581 500 In stock
M12 x 1.75
0.744 in
Black
Dome
0.807 in
$1.043 - $1.2167 Request the lead time here
M20 x 2.5
1.051 in
Black
Dome
1.146 in
$0.1269 - $0.1481 Request the lead time here
#4-40
0.250 in
Black
Dome
0.280 in
$0.1481 - $0.3371 1000 In stock
#10-24
0.365 in
Black
0.400 in
$0.1233 - $0.1434 36000 In stock
#8-32
0.330 in
Natural
Dome
0.375 in
$0.1481 - $0.3371 6000 In stock
#10-32
0.365 in
Black
0.400 in
$0.1632 - $0.1902 9000 In stock
M6 x 1.0
0.394 in
Black
Dome
0.472 in
$0.1445 - $0.1682 7000 In stock
M4 x 0.7
0.276 in
Black
Dome
0.315 in
$0.1638 - $0.191 4000 In stock
M5 x 0.8
0.315 in
Black
0.394 in
  • of 4
Hexagonal Cap Nut - Thread Size #8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Natural; Nylon 6/6

0500832LCN

Price Range
$0.1287 - $0.0938

Stock Levels
11000 In stock
Attributes
  • Overall Height
    0.375 in
  • Distance Across Flats
    0.330 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon 6/6

0501032LCN

Price Range
$0.1326 - $0.0968

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 7/16-14; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 20.6 mm | 0.810 in; Black; Nylon 6/6

0543714CNB

Price Range
$1.478 - $0.6492

Stock Levels
38000 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    7/16-14
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/2-20; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 20.6 mm | 0.810 in; Black; Nylon 6/6

0550020CNB

Price Range
$0.5807 - $0.4233

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-20
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M4 x 0.7; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 8.0 mm | 0.315 in; Black; Nylon 6/6

05M040070LCNB

Price Range
$0.1851 - $0.1589

Stock Levels
4000 In stock
Attributes
  • Overall Height
    0.315 in
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Black; Nylon 6/6

0500832CNB

Price Range
$0.158 - $0.1355

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.375 in
  • Distance Across Flats
    0.330 in
  • Thread Size
    #8-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Black; Nylon 6/6

0501024CNB

Price Range
$0.1091 - $0.0936

Stock Levels
37000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M5 x 0.8; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 10.0 mm | 0.394 in; Natural; Nylon 6/6

05M050080CN

Price Range
$0.158 - $0.1355

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.394 in
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 8.8 mm | 0.345 in; Black; Nylon 6/6

0500632CNB

Price Range
$0.1529 - $0.1313

Stock Levels
50000 In stock
Attributes
  • Overall Height
    0.345 in
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon 6/6

0501032CN

Price Range
$0.0993 - $0.0858

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-18; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Black; Nylon 6/6

0525018CNB

Price Range
$0.9395 - $0.4125

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/4-18
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M12 x 1.75; Distance Across Flats 18.9 mm | 0.744 in; Overall Height 20.5 mm | 0.807 in; Black; Nylon 6/6

05M120175CNB

Price Range
$0.581 - $0.4235

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.807 in
  • Distance Across Flats
    0.744 in
  • Thread Size
    M12 x 1.75
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M20 x 2.5; Distance Across Flats 26.7 mm | 1.051 in; Overall Height 29.1 mm | 1.146 in; Black; Nylon 6/6

05M200250CNB

Price Range
$1.2167 - $1.043

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    1.146 in
  • Distance Across Flats
    1.051 in
  • Thread Size
    M20 x 2.5
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Black; Nylon 6/6

0500440CNB

Price Range
$0.1481 - $0.1269

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Black; Nylon 6/6

0501024LCNB

Price Range
$0.3371 - $0.1481

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Natural; Nylon 6/6

0500832CN

Price Range
$0.1434 - $0.1233

Stock Levels
36000 In stock
Attributes
  • Overall Height
    0.375 in
  • Distance Across Flats
    0.330 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Black; Nylon 6/6

0501032LCNB

Price Range
$0.3371 - $0.1481

Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 12.0 mm | 0.472 in; Black; Nylon 6/6

05M060100CNB

Price Range
$0.1902 - $0.1632

Stock Levels
9000 In stock
Attributes
  • Overall Height
    0.472 in
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M4 x 0.7; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 8.0 mm | 0.315 in; Black; Nylon 6/6

05M040070CNB

Price Range
$0.1682 - $0.1445

Stock Levels
7000 In stock
Attributes
  • Overall Height
    0.315 in
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M5 x 0.8; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 10.0 mm | 0.394 in; Black; Nylon 6/6

05M050080LCNB

Price Range
$0.191 - $0.1638

Stock Levels
4000 In stock
Attributes
  • Overall Height
    0.394 in
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
  • Full Material
    Nylon 6/6