Menu Search

Cap Nuts

In stock

Cap Nuts are a type of nut with a dome-shaped top. It secures and covers exposed threaded studs, rods, and bolt ends with a dome-like cap. This protects and secures the fastening component while providing a finished appearance to the exposed threaded end. The dome-shaped caps are designed to be readily grabbed and tightened by hand or wrench.

It works as a locking mechanism, preventing the nut from becoming loose due to vibration or movement. Our range includes Hex Cap Dome Nuts, which have a hexagonal nut shape with a dome or cap that encloses exterior threads. They are available with or without a moulded-in locking thread for applications requiring torque for a more secure assembly. Commonly utilised in automotive, industrial, and commercial applications.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Nut Form Overall Height View
$0.1152 - $0.1344 41000 In stock
#6-32
0.305 in
Natural
Dome
0.345 in
$0.1301 - $0.296 500 In stock
#4-40
0.250 in
Black
0.280 in
$0.1226 - $0.1431 6000 In stock
#4-40
0.250 in
Black
Dome
0.280 in
$0.1308 - $0.1526 7000 In stock
#8-32
0.330 in
Black
Dome
0.375 in
$0.1431 - $0.3257 1000 In stock
#10-24
0.365 in
Black
0.400 in
$0.2606 - $0.3575 4500 In stock
1/4-18
0.750 in
Natural
Dome
0.810 in
$0.0731 - $0.1002 Request the lead time here
1/4-20
0.425 in
Black
0.475 in
$0.2276 - $0.2657 4000 In stock
3/8-24
0.565 in
Natural
Dome
0.620 in
$0.4101 - $0.5625 500 In stock
7/16-14
0.750 in
Natural
Dome
0.810 in
$0.3717 - $0.5099 500 In stock
1/2-20
0.750 in
Natural
Dome
0.810 in
$0.1395 - $0.1625 7000 In stock
M4 x 0.7
0.276 in
Black
Dome
0.315 in
$0.1583 - $0.1845 4000 In stock
M5 x 0.8
0.315 in
Black
0.394 in
$0.2213 - $0.2583 Request the lead time here
M8 x 1.25
0.512 in
Natural
Dome
0.591 in
$0.372 - $0.5102 2500 In stock
M12 x 1.75
0.744 in
Natural
Dome
0.807 in
$0.9162 - $1.0688 1000 In stock
M20 x 2.5
1.051 in
Natural
Dome
1.146 in
$0.1431 - $0.3257 46000 In stock
#10-32
0.365 in
Black
0.400 in
$0.4091 - $0.5609 10000 In stock
1/2-13
0.750 in
Black
Dome
0.810 in
$0.1731 - $0.2019 6000 In stock
M6 x 1.0
0.394 in
Black
0.472 in
$0.2874 - $0.3944 34000 In stock
M10 x 1.5
0.669 in
Black
Dome
0.709 in
$0.1191 - $0.1386 75000 In stock
#8-32
0.330 in
Natural
Dome
0.375 in
  • of 4
Hexagonal Cap Nut - Thread Size #6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 8.8 mm | 0.345 in; Natural; Nylon 6/6

0500632CN

Price Range
$0.1344 - $0.1152

Stock Levels
41000 In stock
Attributes
  • Overall Height
    0.345 in
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Black; Nylon 6/6

0500440LCNB

Price Range
$0.296 - $0.1301

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Black; Nylon 6/6

0500440CNB

Price Range
$0.1431 - $0.1226

Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Black; Nylon 6/6

0500832CNB

Price Range
$0.1526 - $0.1308

Stock Levels
7000 In stock
Attributes
  • Overall Height
    0.375 in
  • Distance Across Flats
    0.330 in
  • Thread Size
    #8-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Black; Nylon 6/6

0501024LCNB

Price Range
$0.3257 - $0.1431

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-18; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Natural; Nylon 6/6

0525018CN

Price Range
$0.3575 - $0.2606

Stock Levels
4500 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/4-18
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Black; Nylon 6/6

0525020LCNB

Price Range
$0.1002 - $0.0731

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.475 in
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-24; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Natural; Nylon 6/6

0537524CN

Price Range
$0.2657 - $0.2276

Stock Levels
4000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 7/16-14; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 20.6 mm | 0.810 in; Natural; Nylon 6/6

0543714CN

Price Range
$0.5625 - $0.4101

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    7/16-14
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/2-20; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 20.6 mm | 0.810 in; Natural; Nylon 6/6

0550020CN

Price Range
$0.5099 - $0.3717

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-20
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M4 x 0.7; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 8.0 mm | 0.315 in; Black; Nylon 6/6

05M040070CNB

Price Range
$0.1625 - $0.1395

Stock Levels
7000 In stock
Attributes
  • Overall Height
    0.315 in
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M5 x 0.8; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 10.0 mm | 0.394 in; Black; Nylon 6/6

05M050080LCNB

Price Range
$0.1845 - $0.1583

Stock Levels
4000 In stock
Attributes
  • Overall Height
    0.394 in
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M8 x 1.25; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 15.0 mm | 0.591 in; Natural; Nylon 6/6

05M080125CN

Price Range
$0.2583 - $0.2213

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.591 in
  • Distance Across Flats
    0.512 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M12 x 1.75; Distance Across Flats 18.9 mm | 0.744 in; Overall Height 20.5 mm | 0.807 in; Natural; Nylon 6/6

05M120175CN

Price Range
$0.5102 - $0.372

Stock Levels
2500 In stock
Attributes
  • Overall Height
    0.807 in
  • Distance Across Flats
    0.744 in
  • Thread Size
    M12 x 1.75
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M20 x 2.5; Distance Across Flats 26.7 mm | 1.051 in; Overall Height 29.1 mm | 1.146 in; Natural; Nylon 6/6

05M200250CN

Price Range
$1.0688 - $0.9162

Stock Levels
1000 In stock
Attributes
  • Overall Height
    1.146 in
  • Distance Across Flats
    1.051 in
  • Thread Size
    M20 x 2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Black; Nylon 6/6

0501032LCNB

Price Range
$0.3257 - $0.1431

Stock Levels
46000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/2-13; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 20.6 mm | 0.810 in; Black; Nylon 6/6

0550013CNB

Price Range
$0.5609 - $0.4091

Stock Levels
10000 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-13
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 12.0 mm | 0.472 in; Black; Nylon 6/6

05M060100LCNB

Price Range
$0.2019 - $0.1731

Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.472 in
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M10 x 1.5; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 18.0 mm | 0.709 in; Black; Nylon 6/6

05M100150CNB

Price Range
$0.3944 - $0.2874

Stock Levels
34000 In stock
Attributes
  • Overall Height
    0.709 in
  • Distance Across Flats
    0.669 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Natural; Nylon 6/6

0500832CN

Price Range
$0.1386 - $0.1191

Stock Levels
75000 In stock
Attributes
  • Overall Height
    0.375 in
  • Distance Across Flats
    0.330 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6