Menu Search

Cap Nuts

In stock

Cap Nuts are a type of nut with a dome-shaped top. It secures and covers exposed threaded studs, rods, and bolt ends with a dome-like cap. This protects and secures the fastening component while providing a finished appearance to the exposed threaded end. The dome-shaped caps are designed to be readily grabbed and tightened by hand or wrench.

It works as a locking mechanism, preventing the nut from becoming loose due to vibration or movement. Our range includes Hex Cap Dome Nuts, which have a hexagonal nut shape with a dome or cap that encloses exterior threads. They are available with or without a moulded-in locking thread for applications requiring torque for a more secure assembly. Commonly utilised in automotive, industrial, and commercial applications.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Nut Form Overall Height View
$0.1476 - $0.2025 17000 In stock
5/16-18
0.500 in
Black
Dome
0.530 in
$0.2535 - $0.3477 500 In stock
5/16-18
0.500 in
Black
0.530 in
$0.45 - $1.0248 3000 In stock
3/8-16
0.565 in
Black
0.620 in
$0.2426 - $0.3326 36500 In stock
5/16-24
0.500 in
Black
Dome
0.530 in
$0.2204 - $0.3023 500 In stock
5/16-24
0.500 in
Natural
Dome
0.530 in
$0.3864 - $0.4511 16000 In stock
3/8-16
0.565 in
Black
Dome
0.620 in
$0.2291 - $0.2673 5000 In stock
M8 x 1.25
0.512 in
Natural
Dome
0.591 in
$0.3851 - $0.528 14500 In stock
M12 x 1.75
0.744 in
Natural
Dome
0.807 in
$0.9483 - $1.1061 1000 In stock
M20 x 2.5
1.051 in
Natural
Dome
1.146 in
$0.1434 - $0.327 34500 In stock
#8-32
0.330 in
Black
0.375 in
$0.0858 - $0.0993 Request the lead time here
#10-32
0.365 in
Natural
Dome
0.400 in
$0.4125 - $0.9395 1000 In stock
1/4-18
0.750 in
Black
Dome
0.810 in
$0.1025 - $0.1407 Request the lead time here
1/4-28
0.425 in
Natural
Dome
0.475 in
$0.4233 - $0.5807 500 In stock
1/2-20
0.750 in
Black
Dome
0.810 in
$0.1589 - $0.1851 4000 In stock
M4 x 0.7
0.276 in
Black
0.315 in
$0.1794 - $0.2463 500 In stock
3/8-32
0.565 in
Natural
Dome
0.620 in
$0.3848 - $0.5277 1000 In stock
1/2-13
0.750 in
Natural
Dome
0.810 in
$0.6689 - $0.9176 2750 In stock
5/8-11
0.935 in
Black
Dome
0.970 in
$0.1355 - $0.158 2000 In stock
M5 x 0.8
0.315 in
Natural
Dome
0.394 in
$0.2697 - $0.3699 4500 In stock
1/4-18
0.750 in
Natural
Dome
0.810 in
  • of 4
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Black; Nylon 6/6

0531218CNB

Price Range
$0.2025 - $0.1476

Stock Levels
17000 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Black; Nylon 6/6

0531218LCNB

Price Range
$0.3477 - $0.2535

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Black; Nylon 6/6

0537516LCNB

Price Range
$1.0248 - $0.45

Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Black; Nylon 6/6

0531224CNB

Price Range
$0.3326 - $0.2426

Stock Levels
36500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Natural; Nylon 6/6

0531224CN

Price Range
$0.3023 - $0.2204

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Black; Nylon 6/6

0537516CNB

Price Range
$0.4511 - $0.3864

Stock Levels
16000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M8 x 1.25; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 15.0 mm | 0.591 in; Natural; Nylon 6/6

05M080125CN

Price Range
$0.2673 - $0.2291

Stock Levels
5000 In stock
Attributes
  • Overall Height
    0.591 in
  • Distance Across Flats
    0.512 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M12 x 1.75; Distance Across Flats 18.9 mm | 0.744 in; Overall Height 20.5 mm | 0.807 in; Natural; Nylon 6/6

05M120175CN

Price Range
$0.528 - $0.3851

Stock Levels
14500 In stock
Attributes
  • Overall Height
    0.807 in
  • Distance Across Flats
    0.744 in
  • Thread Size
    M12 x 1.75
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M20 x 2.5; Distance Across Flats 26.7 mm | 1.051 in; Overall Height 29.1 mm | 1.146 in; Natural; Nylon 6/6

05M200250CN

Price Range
$1.1061 - $0.9483

Stock Levels
1000 In stock
Attributes
  • Overall Height
    1.146 in
  • Distance Across Flats
    1.051 in
  • Thread Size
    M20 x 2.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Black; Nylon 6/6

0500832LCNB

Price Range
$0.327 - $0.1434

Stock Levels
34500 In stock
Attributes
  • Overall Height
    0.375 in
  • Distance Across Flats
    0.330 in
  • Thread Size
    #8-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon 6/6

0501032CN

Price Range
$0.0993 - $0.0858

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-18; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Black; Nylon 6/6

0525018CNB

Price Range
$0.9395 - $0.4125

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/4-18
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Natural; Nylon 6/6

0525028CN

Price Range
$0.1407 - $0.1025

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.475 in
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/2-20; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 20.6 mm | 0.810 in; Black; Nylon 6/6

0550020CNB

Price Range
$0.5807 - $0.4233

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-20
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M4 x 0.7; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 8.0 mm | 0.315 in; Black; Nylon 6/6

05M040070LCNB

Price Range
$0.1851 - $0.1589

Stock Levels
4000 In stock
Attributes
  • Overall Height
    0.315 in
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4 x 0.7
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-32; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Natural; Nylon 6/6

0537532CN

Price Range
$0.2463 - $0.1794

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/2-13; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 20.6 mm | 0.810 in; Natural; Nylon 6/6

0550013CN

Price Range
$0.5277 - $0.3848

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-13
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/8-11; Distance Across Flats 23.7 mm | 0.935 in; Overall Height 24.6 mm | 0.970 in; Black; Nylon 6/6

0562511CNB

Price Range
$0.9176 - $0.6689

Stock Levels
2750 In stock
Attributes
  • Overall Height
    0.970 in
  • Distance Across Flats
    0.935 in
  • Thread Size
    5/8-11
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M5 x 0.8; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 10.0 mm | 0.394 in; Natural; Nylon 6/6

05M050080CN

Price Range
$0.158 - $0.1355

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.394 in
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-18; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Natural; Nylon 6/6

0525018CN

Price Range
$0.3699 - $0.2697

Stock Levels
4500 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/4-18
  • Colour
    Natural
  • Full Material
    Nylon 6/6