Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.1922 - $0.3842 | Request the lead time here |
|
0.531 in
13.5 mm
|
0.02 - 0.118 in
0.5 - 3.0 mm
|
||
| $0.2126 - $0.4226 | 750 In stock |
|
0.591 in
15 mm
|
0.236 - 0.335 in
6.0 - 8.5 mm
|
||
| $0.2126 - $0.4175 | Request the lead time here |
|
0.500 in
12.7 mm
|
0.031 - 0.197 in
0.8 - 5.0 mm
|
||
| $0.1922 - $0.3842 | Request the lead time here |
|
0.543 in
13.8 mm
|
0.118 - 0.236 in
3.0 - 6.0 mm
|
||
| $0.1688 - $0.2615 | Request the lead time here |
|
0.299 in
7.6 mm
|
0.094 - 0.228 in
2.4 - 5.8 mm
|
||
| $0.1614 - $0.3023 | Request the lead time here |
|
0.406 in
10.3 mm
|
0.035 - 0.157 in
0.9 - 4.0 mm
|
||
| $0.1485 - $0.2615 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.031 - 0.157 in
0.8 - 4.0 mm
|
||
| $0.1485 - $0.2615 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.059 - 0.138 in
1.5 - 3.5 mm
|
||
| $0.3807 - $0.5273 | Request the lead time here |
|
0.543 in
13.8 mm
|
0.118 - 0.236 in
3.0 - 6.0 mm
|
||
| $0.1614 - $0.3203 | Request the lead time here |
|
0.551 in
14 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
| $0.2561 - $0.5124 | 3250 In stock |
|
0.787 in
20 mm
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
||
| $0.1448 - $0.2243 | Request the lead time here |
|
0.307 in
7.8 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
| $0.1688 - $0.2615 | Request the lead time here |
|
0.406 in
10.3 mm
|
0.035 - 0.157 in
0.9 - 4.0 mm
|
||
| $0.1614 - $0.3203 | Request the lead time here |
|
0.563 in
14.3 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
||
| $0.1448 - $0.2243 | Request the lead time here |
|
0.307 in
7.8 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
| $0.1688 - $0.2615 | Request the lead time here |
|
0.406 in
10.3 mm
|
0.035 - 0.157 in
0.9 - 4.0 mm
|
||
| $0.1485 - $0.2615 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.059 - 0.138 in
1.5 - 3.5 mm
|
||
| $0.1688 - $0.2615 | Request the lead time here |
|
0.299 in
7.6 mm
|
0.094 - 0.228 in
2.4 - 5.8 mm
|
||
| $0.1614 - $0.3023 | Request the lead time here |
|
0.406 in
10.3 mm
|
0.035 - 0.157 in
0.9 - 4.0 mm
|
||
| $0.1485 - $0.2615 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.031 - 0.157 in
0.8 - 4.0 mm