Menu Search

Canoe Clips

In stock

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 Flame Rated options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
27AC0028 $0.1235 - $0.1694 1000 In stock
0.375 in
0.063 - 0.126 in
27AC0009 $0.0801 - $0.11 20000 In stock
0.480 in
0.126 - 0.189 in
$0.0945 - $0.1296 Request the lead time here
0.300 in
0.031 - 0.126 in
$0.0905 - $0.1242 11000 In stock
0.270 in
0.200 - 0.250 in
$0.1404 - $0.1925 3400 In stock
0.750 in
0.095 - 0.218 in
$0.0735 - $0.1008 9000 In stock
0.280 in
0.063 - 0.146 in
$0.0719 - $0.0987 6000 In stock
0.370 in
0.063 - 0.126 in
$0.2187 - $0.3002 7000 In stock
0.866 in
0.063 - 0.142 in
$0.0728 - $0.1001 34000 In stock
0.125 in
0.032 - 0.107 in
$0.0569 - $0.0779 Request the lead time here
0.280 in
0.031 - 0.126 in
$0.077 - $0.1056 1000 In stock
0.370 in
0.126 - 0.189 in
$0.0767 - $0.1053 9000 In stock
0.280 in
0.063 - 0.126 in
$0.0734 - $0.1008 11000 In stock
0.370 in
0.311 - 0.331 in
$0.0941 - $0.129 Request the lead time here
0.685 in
0.126 - 0.35 in
$0.0722 - $0.099 9000 In stock
0.280 in
0.063 - 0.126 in
$0.0719 - $0.0987 33000 In stock
0.375 in
0.165 - 0.185 in
$0.1842 - $0.2526 12522 In stock
0.620 in
0.358 - 0.382 in
$0.0939 - $0.1289 6000 In stock
0.100 in
0.010 - 0.031 in
$0.2237 - $0.3068 Request the lead time here
0.610 in
0.500 - 0.750 in
$0.1358 - $0.1863 21000 In stock
0.375 in
0.062 - 0.125 in
  • of 6
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.9 - 5.4 mm | 0.193 - 0.213 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0028

Price Range
$0.1694 - $0.1235

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Head Diameter
    0.375 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.193 - 0.213 in
  • Compatible Panel Thickness Range
    0.063 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 6.4 - 6.6 mm | 0.252 - 0.26 in; Compatible Panel Thickness Range 3.2 - 4.8 mm | 0.126 - 0.189 in

27AC0009

Price Range
$0.11 - $0.0801

Stock Levels
20000 In stock
Attributes
  • Anchor Length
    0.562 in
  • Head Diameter
    0.480 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.252 - 0.26 in
  • Compatible Panel Thickness Range
    0.126 - 0.189 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in

27AC0030

Price Range
$0.1296 - $0.0945

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.300 in
  • Head Height
    0.110 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in
Push-In Rivet - ; Natural ; Truss ; ; ;

27AC0031

Price Range
$0.1242 - $0.0905

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.525 in
  • Head Diameter
    0.270 in
  • Head Height
    0.070 in
  • Compatible Hole Diameter Range
    0.182 - 0.192 in
  • Compatible Panel Thickness Range
    0.200 - 0.250 in
Push-In Rivet - ; Natural ; Truss ; ; ;

27AC0026

Price Range
$0.1925 - $0.1404

Stock Levels
3400 In stock
Attributes
  • Anchor Length
    0.606 in
  • Head Diameter
    0.750 in
  • Head Height
    0.055 in
  • Compatible Hole Diameter Range
    0.240 - 0.260 in
  • Compatible Panel Thickness Range
    0.095 - 0.218 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.7 mm | 0.063 - 0.146 in

27AC0004

Price Range
$0.1008 - $0.0735

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.280 in
  • Head Height
    0.080 in
  • Compatible Hole Diameter Range
    0.15 - 0.161 in
  • Compatible Panel Thickness Range
    0.063 - 0.146 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 5.4 - 5.7 mm | 0.213 - 0.224 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0007

Price Range
$0.0987 - $0.0719

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.540 in
  • Head Diameter
    0.370 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.213 - 0.224 in
  • Compatible Panel Thickness Range
    0.063 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 8.5 - 8.8 mm | 0.335 - 0.346 in; Compatible Panel Thickness Range 1.6 - 3.6 mm | 0.063 - 0.142 in

27AC0023

Price Range
$0.3002 - $0.2187

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Head Diameter
    0.866 in
  • Head Height
    0.050 in
  • Compatible Hole Diameter Range
    0.335 - 0.346 in
  • Compatible Panel Thickness Range
    0.063 - 0.142 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 2.16 - 2.29 mm | 0.085 - 0.09 in; Compatible Panel Thickness Range 0.81 - 2.72 mm | 0.032 - 0.107 in

27AC0022

Price Range
$0.1001 - $0.0728

Stock Levels
34000 In stock
Attributes
  • Anchor Length
    0.187 in
  • Head Diameter
    0.125 in
  • Head Height
    0.030 in
  • Compatible Hole Diameter Range
    0.085 - 0.09 in
  • Compatible Panel Thickness Range
    0.032 - 0.107 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in

27AC0018

Price Range
$0.0779 - $0.0569

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.280 in
  • Head Height
    0.080 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.031 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 5.4 - 5.7 mm | 0.213 - 0.224 in; Compatible Panel Thickness Range 3.2 - 4.8 mm | 0.126 - 0.189 in

27AC0005

Price Range
$0.1056 - $0.077

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Head Diameter
    0.370 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.213 - 0.224 in
  • Compatible Panel Thickness Range
    0.126 - 0.189 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0003

Price Range
$0.1053 - $0.0767

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.390 in
  • Head Diameter
    0.280 in
  • Head Height
    0.040 in
  • Compatible Hole Diameter Range
    0.15 - 0.161 in
  • Compatible Panel Thickness Range
    0.063 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.6 - 4.9 mm | 0.181 - 0.193 in; Compatible Panel Thickness Range 7.9 - 8.4 mm | 0.311 - 0.331 in

27AC0006

Price Range
$0.1008 - $0.0734

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.531 in
  • Head Diameter
    0.370 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.181 - 0.193 in
  • Compatible Panel Thickness Range
    0.311 - 0.331 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 8.4 - 8.6 mm | 0.331 - 0.339 in; Compatible Panel Thickness Range 3.2 - 8.9 mm | 0.126 - 0.35 in

27AC0019

Price Range
$0.129 - $0.0941

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.895 in
  • Head Diameter
    0.685 in
  • Head Height
    0.070 in
  • Compatible Hole Diameter Range
    0.331 - 0.339 in
  • Compatible Panel Thickness Range
    0.126 - 0.35 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.0 - 3.1 mm | 0.118 - 0.122 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0015

Price Range
$0.099 - $0.0722

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    0.390 in
  • Head Diameter
    0.280 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.118 - 0.122 in
  • Compatible Panel Thickness Range
    0.063 - 0.126 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.6 - 4.9 mm | 0.181 - 0.193 in; Compatible Panel Thickness Range 4.2 - 4.7 mm | 0.165 - 0.185 in

27AC0011

Price Range
$0.0987 - $0.0719

Stock Levels
33000 In stock
Attributes
  • Anchor Length
    0.515 in
  • Head Diameter
    0.375 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.181 - 0.193 in
  • Compatible Panel Thickness Range
    0.165 - 0.185 in
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 6.4 - 6.6 mm | 0.252 - 0.26 in; Compatible Panel Thickness Range 9.1 - 9.7 mm | 0.358 - 0.382 in

27AC0016

Price Range
$0.2526 - $0.1842

Stock Levels
12522 In stock
Attributes
  • Anchor Length
    0.767 in
  • Head Diameter
    0.620 in
  • Head Height
    0.065 in
  • Compatible Hole Diameter Range
    0.252 - 0.26 in
  • Compatible Panel Thickness Range
    0.358 - 0.382 in
Push-In Rivet - ; Natural ; Truss ; ; ;

27AC0010

Price Range
$0.1289 - $0.0939

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.125 in
  • Head Diameter
    0.100 in
  • Head Height
    0.020 in
  • Compatible Hole Diameter Range
    0.062 - 0.065 in
  • Compatible Panel Thickness Range
    0.010 - 0.031 in
Push-In Rivet - ; Natural ; Truss ; ; ;

27AC0024

Price Range
$0.3068 - $0.2237

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.135 in
  • Head Diameter
    0.610 in
  • Head Height
    0.068 in
  • Compatible Hole Diameter Range
    0.250 - 0.263 in
  • Compatible Panel Thickness Range
    0.500 - 0.750 in
Push-In Rivet - ; Black ; Truss ; ; ;

27AC0028B

Price Range
$0.1863 - $0.1358

Stock Levels
21000 In stock
Attributes
  • Anchor Length
    0.450 in
  • Head Diameter
    0.375 in
  • Head Height
    0.060 in
  • Compatible Hole Diameter Range
    0.192 - 0.212 in
  • Compatible Panel Thickness Range
    0.062 - 0.125 in