| Quantity | Unit price |
|---|---|
| 1 - 9 | $61.10 |
| 10 + | $57.30 |
| Handle Length | 160.0 mm |
|---|---|
| Handle Length | 6.299 in |
| Handle Width | 35.0 mm |
| Handle Width | 1.378 in |
| Head Height | 12.0 mm |
| Head Height | 0.472 in |
| Housing Height | 18.5 mm |
| Housing Height | 0.728 in |
| Colour | Black |
| Handle Type | Swinghandle Key Operated |
| Includes | Two Keys Supplied with Each Lock |
| Key Type | Keyed Alike |
| Latch Material | Nylon |
| Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue