| Quantity | Unit price |
|---|---|
| 100 + | $4.30 |
| Handle Length | 28.0 mm |
|---|---|
| Handle Length | 1.102 in |
| Handle Width | 0.472 in |
| Handle Width | 12.0 mm |
| Head Height | 0.378 in |
| Head Height | 9.6 mm |
| Housing Height | 0.728 in |
| Housing Height | 18.5 mm |
| Colour | Black |
| Handle Type | Hand Operated Handle |
| Key Type | No Key |
| Latch Material | Nylon |
| Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue