Quantity | Unit price |
---|---|
1 - 9 | $15.90 |
10 + | $14.10 |
Handle Length | 54.5 mm |
---|---|
Handle Length | 2.146 in |
Handle Width | 16.0 mm |
Handle Width | 0.63 in |
Head Height | 30.0 mm |
Head Height | 1.181 in |
Colour | Black |
Finish | Black Powder Coated |
Handle Type | Hand Operated Handle |
Key Type | No Key |
Latch Material | Zinc Alloy |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue