| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0987 |
| 5000 - 9999 | $0.089 |
| 10000 + | $0.0801 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Cable Tie Width Range | 5.5 mm |
|---|---|
| Compatible Cable Tie Width Range | 0.218 in |
| Hole Diameter | 6.4 mm |
| Hole Diameter | 0.250 in |
| Maximum Compatible Cable Tie Width | 5.5 mm |
| Maximum Compatible Cable Tie Width | 0.218 in |
| Overall Height | 4.7 mm |
| Overall Height | 0.187 in |
| Overall Length | 22.6 mm |
| Overall Length | 0.890 in |
| Overall Width | 14.7 mm |
| Overall Width | 0.578 in |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Mounting Method | Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue