Quantity | Unit price |
---|---|
500 - 4999 | $0.1481 |
5000 - 9999 | $0.1404 |
10000 - 14999 | $0.1332 |
15000 - 19999 | $0.126 |
20000 + | $0.1185 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Tie Width Range | 5.3 mm |
---|---|
Compatible Cable Tie Width Range | 0.210 in |
Hole Size | 4.8 mm |
Hole Size | 0.188 in |
Maximum Compatible Cable Tie Width | 5.3 mm |
Maximum Compatible Cable Tie Width | 0.210 in |
Overall Width | 8.9 mm |
Overall Width | 0.350 in |
Colour | Black |
Full Material | High Density Polyethylene |
Material | HDPE |
Overall Length | 12.4 mm |
Overall Length | 0.490 in |
Brand | Micro Plastics |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue