| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.5333 |
| 1000 - 4999 | $0.48 |
| 5000 - 9999 | $0.432 |
| 10000 - 24999 | $0.389 |
| 25000 + | $0.35 |
| Overall Length | 31.4 mm |
|---|---|
| Overall Length | 1.235 in |
| Overall Width | 30.5 mm |
| Overall Width | 1.200 in |
| Colour | Black |
| Full Material | Polyamide 66 |
| Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue