Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 100 - 9999 | $0.5184 |
| 10000 - 19999 | $0.4931 |
| 20000 - 29999 | $0.468 |
| 30000 - 39999 | $0.4397 |
| 40000 + | $0.4146 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Cable Tie Width Range | 0.098 - 0.200 in |
|---|---|
| Compatible Cable Tie Width Range | 2.5 - 5.1 mm |
| Hole Diameter | 0.197 in |
| Hole Diameter | 5.0 mm |
| Maximum Compatible Cable Tie Width | 5.1 mm |
| Maximum Compatible Cable Tie Width | 0.200 in |
| Minimum Compatible Cable Tie Width | 0.098 in |
| Minimum Compatible Cable Tie Width | 2.5 mm |
| Overall Height | 0.157 in |
| Overall Height | 4.0 mm |
| Overall Length | 28.0 mm |
| Overall Length | 1.102 in |
| Overall Width | 28.0 mm |
| Overall Width | 1.102 in |
| Base Material | Acrylic Based Adhesive |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
| Style | 10 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue