| Quantity | Unit price |
|---|---|
| 100 - 999 | $1.1852 |
| 1000 - 4999 | $0.7041 |
| 5000 - 9999 | $0.5625 |
| 10000 + | $0.4887 |
| Compatible Cable Tie Width Range | 0.098 in |
|---|---|
| Compatible Cable Tie Width Range | 2.5 mm |
| Maximum Compatible Cable Tie Width | 2.5 mm |
| Maximum Compatible Cable Tie Width | 0.098 in |
| Minimum Compatible Cable Tie Width | 2.5 mm |
| Minimum Compatible Cable Tie Width | 0.098 in |
| Overall Height | 0.138 in |
| Overall Height | 3.5 mm |
| Overall Length | 0.5 in |
| Overall Length | 12.7 mm |
| Overall Width | 0.5 in |
| Overall Width | 12.7 mm |
| Base Material | Acrylic Based Adhesive |
| Colour | Natural |
| Full Material | Polyamide 6.6;Acrylic |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
| Style | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue