| Quantity | Unit price |
|---|---|
| 25 - 99 | $1.6959 |
| 100 - 999 | $1.5849 |
| 1000 - 4999 | $0.8556 |
| 5000 + | $0.7322 |
| Compatible Cable Tie Width Range | 0.098 - 0.190 in |
|---|---|
| Compatible Cable Tie Width Range | 2.5 - 4.8 mm |
| Hole Diameter | 4.3 mm |
| Hole Diameter | 0.170 in |
| Maximum Compatible Cable Tie Width | 0.190 in |
| Maximum Compatible Cable Tie Width | 4.8 mm |
| Minimum Compatible Cable Tie Width | 0.098 in |
| Minimum Compatible Cable Tie Width | 2.5 mm |
| Overall Height | 0.28 in |
| Overall Height | 7.1 mm |
| Overall Length | 25.4 mm |
| Overall Length | 1 in |
| Overall Width | 1 in |
| Overall Width | 25.4 mm |
| Base Material | High Bond Acrylic Based Adhesive |
| Colour | Natural |
| Full Material | Polyamide 66 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
| Style | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue