Quantity | Unit price |
---|---|
1000 - 4999 | $0.549 |
5000 - 9999 | $0.4706 |
10000 + | $0.4235 |
Hole Diameter | 0.169 in |
---|---|
Hole Diameter | 4.3 mm |
Overall Height | 4.8 mm |
Overall Height | 0.188 in |
Overall Length | 1.000 in |
Overall Length | 25.4 mm |
Overall Width | 1.000 in |
Overall Width | 25.4 mm |
Base Material | Rubber Based Adhesive |
Colour | Black |
Full Material | Nylon 6/6 |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue